Remanufactured Cummins 6.7L Turbo Diesel Engine
A Legacy:
The Cummins 6.7L Turbo Diesel continues its legacy in Ram heavy-duty trucks with this remanufactured offering. The factory remanufactured Cummins 6.7L Turbo Diesel is now available for Ram heavy-duty trucks, offered exclusively through your local authorized Mopar® dealer.
Now with more than 70% of each power unit pre-approved for installation, the simple integration process saves our customers’ time and resources.
Each Cummins power unit includes:
Cummins Stage V / Performance Series engine
Single Module™ aftertreatment (F3.8™ – L9™)
Radiator
Hoses
Air cleaner
Cooling system
Mounting feet
Cummins power units are customisable and aftertreatment systems can be provided mounted or unmounted, dependent on customer requirements.
Proven power for any marine need
No one has more riding on their engines than commercial and recreational marine owners. That’s why the X15 engine’s proven track record of over two million engines produced and in use matters. Available for both propulsion and auxiliary power for marine applications, the X15 has been specially adapted with corrosion-resistant, marine-grade materials. It includes complete engine protection capabilities, fuel sensor, gear pressure, and temperature monitoring as well as digital start/stop functionality.
Expect the same high level of performance, reliability and fuel economy with the Cummins ISC8.3 EPA 2010 engine as you do with today’s ISC. The ISC8.3 has one of the highest power-to-weight ratios in its class with heavy-duty features like replaceable wet liners. It also features the XPI fuel system – the same technology that’s used in the ISX15. These advances combined with an improved Electronic Control Module (ECM) and improved air flow, allow the ISC8.3 to run stronger and with greater responsiveness than ever before. Ratings range from 260-350hp with a maximum 10
The Model Year (MY) 2018 Cummins 6.7L Turbo Diesel engine is a featured option for 2018 RAM 2500 and 3500 pickups and RAM 3500, 4500, and 5500 chassis cabs. This dynamic inline 6-cylinder gives RAM class-leading power and towing capacity, producing up to 385 horsepower and 930 pound-feet torque.
The Model Year (MY) 2018 Cummins 6.7L Turbo Diesel engine is a featured option for 2018 RAM 2500 and 3500 pickups and RAM 3500, 4500, and 5500 chassis cabs. This dynamic inline 6-cylinder gives RAM class-leading power and towing capacity, producing up to 385 horsepower and 930 pound-feet torque.
The Model Year (MY) 2018 Cummins 6.7L Turbo Diesel engine is a featured option for 2018 RAM 2500 and 3500 pickups and RAM 3500, 4500, and 5500 chassis cabs. This dynamic inline 6-cylinder gives RAM class-leading power and towing capacity, producing up to 385 horsepower and 930 pound-feet torque.
QSK95 G-Drive engine delivers radically improved power capability for power generation applications. The QSK95 engine is one of the most advanced technology engines designed with the end user applications in mind to achieve cleaner and more efficient performance. Featuring advanced technology fuel injection that works to deliver faster power delivery and combined with a quad-turbocharging system to boost transient response. As a result, the QSK95 G-Drive engine has the best in class transient performance, capable of meeting ISO G3 standards.
1201 - 1211
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.