Quieter efficiency.
The X-Series has all the strength and reliability the genset industry has come to expect from the G-Drive range but in a smaller, lighter and more economical package. With direct fuel injection for a cleaner, quieter and more fuel efficient performance, a highly compact envelope and extremely low heat rejection, the engines in this series all offers a high degree of installation flexibility.
Power with intelligence.
Offering outstanding power performance, this series can handle the toughest work conditions, delivering better fuel economy, better cold starting capability and lower operational noise.
Features include a High-Pressure Common Rail (HPCR) fuel system for strong performance, full authority electronic control for precise engine manipulation and a low-maintenance filter assembly to minimise downtime.
The QSB Series incorporates Cummins proven technology enablers to meet EPA Tier 4 and EU Stage IIIA low emissions standards.
The QSB Series achieves these very low emission standards by using our proven cooled Exhaust Gas Recirculation (EGR) and aftertreatment systems. Both systems have been specifically developed for industrial applications delivering premium performance and durability you can depend on.
Proven technology for reliable power.
Like the B-Series, C-Series engines have established an unrivalled reputation for reliability. Engines in the series incorporate features to reduce maintenance and enhance performance in order to meet the most demanding requirements of generator set operation.
Specification for the C-Series includes everything you would expect from G-Drives B-Series but at 8.3 litres and with a six-cylinder envelope the C-Series delivers greater power at standby, prime and base.
Every Advantage.
Small engines - big possibilities.
Small, light and economical, our B-Series engines include a direct fuel injection for a cleaner, quieter, more fuel-efficient performance and offer outstanding value in terms of installation, simplicity and servicing, with valve clearance checks not required until 2,000 hours twice the industry standard.
All the engines in this series perform well under severe duty cycles and offer excellent fuel consumption, substantial cooling capability, low noise, low weight, and high power output per litre, for first class reliability.
American ingenuity and over 30 years of continuous improvement have made the Cummins B6.7 a standard in reliability and performance for motorhomes and thousands of other applications, from RAM trucks to minehunters serving our armed forces. Because they provide higher confidence, performance and reliability, you deserve a diesel.
Confidence.
Expect the same high level of performance, reliability and fuel economy with the Cummins ISC8.3 EPA 2010 engine as you do with today’s ISC. The ISC8.3 has one of the highest power-to-weight ratios in its class with heavy-duty features like replaceable wet liners. It also features the XPI fuel system – the same technology that’s used in the ISX15. These advances combined with an improved Electronic Control Module (ECM) and improved air flow, allow the ISC8.3 to run stronger and with greater responsiveness than ever before. Ratings range from 260-350hp with a max
1191 - 1201
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.