The Cummins B3.3 engine brings toughness and reliability to every piece of equipment it powers, from skid steers to telehandlers, forklifts to road compaction, and compressors to ground support equipment the B3.3 meets all your equipment needs. Its in-line 4-cylinder design has a compact footprint for easy installation. With ratings from 60 hp (45 kW) to 85 hp (63 kW) Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 hp (56 kW) with both naturally aspirated and turbocharged versions that deliver strong performance.
The Cummins B3.3 engine brings toughness and reliability to every piece of equipment it powers, from tractors to irrigation pumps. Its in-line 4-cylinder design has a compact footprint for easy installation. With ratings from 60 hp (45kW) to 85 hp (63kW) Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 hp (56kW) with both naturally aspirated and turbocharged versions that deliver strong performance. Single-sided maintenance is just one of many standard features and options that let you customize your B3.3.
The Cummins B3.3 engine brings toughness and reliability to every piece of equipment it powers, from tractors to irrigation pumps. Its in-line 4-cylinder design has a compact footprint for easy installation. With ratings from 60 hp (45kW) to 85 hp (63kW) Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 hp (56kW) with both naturally aspirated and turbocharged versions that deliver strong performance. Single-sided maintenance is just one of many standard features and options that let you customize your B3.3.
The Cummins B3.3 engine brings toughness and reliability to every piece of equipment it powers, from skid steers to telehandlers, forklifts to road compaction, and compressors to ground support equipment the B3.3 meets all your equipment needs. Its in-line 4-cylinder design has a compact footprint for easy installation. With ratings from 60 hp (45 kW) to 85 hp (63 kW) Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 hp (56 kW) with both naturally aspirated and turbocharged versions that deliver strong performance.
More With Less.
The inline 4-cylinder B4.5 delivers 16 percent more power and 11 percent more torque than the current version of this engine. The Cummins-designed wastegate turbo is a key component in delivering exceptional power and responsiveness for faster cycle times
Not only do you get more power - you use less fuel, with total fluid efficiency (included both fuel and Diesel Exhaust Fluid) improved by up to 3 percent. Equipment used in duty cycles with frequently idling can improve fuel economy even more with Cummins Stop-Start technology.
150 - 173 HP
5.9 Liter Displacement
KEY FEATURES:
When you say the word "efficiency" to anyone in the trucking industry, the conversation immediately turns to fuel economy – for good reason. It’s one of the single most important factors in your total cost of operation.
And that’s why Cummins is redefining a classic and introducing the newest-generation B Series engine from Cummins – the B6.7. The Cummins B6.7 for 2017 is more efficient, with up to 7 percent better fuel economy over the EPA 2013 ISB6.7, with the highest gains in key duty cycles running at lower speeds and in inner-city operations.
SmartEfficiency: High-Achieve and Cost-Lowering
The Cummins SmartEfficiency initiative is a focused approach that improves uptime and reliability while providing a broad spectrum of reliable engine choices to meet every need. The combination of a low cost of operation, high reliability, clean operation and long-term durability are unsurpassed in the industry. The fact that all Cummins engines use the same control system technology and can be serviced at any authorized Cummins location ensures serviceability anywhere, anytime
From ambulances to wildland firefighting equipment, the B6.7 is designed in Indiana and built in North Carolina specifically for the fire service, with maximum performance and reliability.
Designed For The Fire Service.
American ingenuity and over 30 years of continuous improvement have made the Cummins B6.7 a standard in reliability and performance for motorhomes and thousands of other applications, from RAM trucks to minehunters serving our armed forces. Because they provide higher confidence, performance and reliability, you deserve a diesel.
Confidence.
1 - 10
of 9042
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.