C500D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 400 568

Product Availability

Africa Middle East, Asia Pacific, Latin America
C500D2R Rental Generator Model

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA19-G4 - Diesel

Rating

Prime

Product Type

60Hz Rental - Diesel

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Prime

400 kW

568 kVA

Contact Sales or find a Location