Aftermarket Hub Service Kit

Product Availability

North America

Applications

CDBS Trailer
aftermarket wheel end service kit

For more than a century, drivers and owners have relied on our trailer axle solutions to keep their heavy-duty world rotating smoothly. Our aftermarket wheel end hub service kits provide three- and five- year extended warranties.

Features & Benefits

Seals

  • No unique tools/drivers needed for installation
  • Multi-zone labyrinth design and low-friction barrier to deliver unmatched durability and protection against contamination
  • Hydrogenated nitrile butadiene rubber (HNBR) provide additional advantages of higher temperatures and greater wear resistance

Temper-Loc Nut

  • Two-piece design featuring a retaining ring system to securely maintain bearings at the proper setting
  • Install per RP618 or see TP1914
  • Optional installation using Doctor preload tool

Hub Cap

  • Available in standard and Meritor® Tire Inflation System (MTIS) compatible designs
  • MTIS helps keep trailer tires properly inflated to reduce wear and increase fuel economy

Bearing

  • Meritor-branded wheel bearings
  • Required extensive testing to obtain approval
  • Through hardened bearings
  3 Year Warranty 5 Year Warranty
TN Axle KIT8343 KIT8345
TN Axle W/MTIS KIT8349 KIT8351
TP Axle KIT8344 KIT8346
TP Axle W/MTIS KIT8350 KIT8352


To access our complete brochure library, click here.