KTA50 G3 for Rental

Frequency

50, 60 Hz
Rated for kW kVA
Prime 1006 - 1120 1258 - 1400
Standby 1120 - 1270 1400 - 1588

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Rental Generators
KTA50 G3

This Cummins® rental package is a fully integrated, robust power generation system that sets new benchmarks in performance, reliability and efficiency for Standby and Prime Power applications.

Features & Benefits

Dual frequency to meet diverse energy needs - The versatile C1250 D2R is both 50 and 60 Hz capable, with a wide voltage range for Continuous, Prime or Standby applications in commercial, residential, industrial, utilities, and more.

An engine that works harder, longer - Cummins KTA50 G3 engine is recognized for performance, reliability and durability worldwide. With its very high derating threshold for

temperatures, altitudes and humidity, the KTA50 G3 engine ranks among the top performers in the harshest operating environments.

Greater mobility, lower transportation cost - To meet the increasing demand for electricity, the C1250 D2R comes in a standard 20' ISO container (low cube) for easy transportation across borders and regions. The CSC-certified modules can be shipped around the world like regular containers, which means lower freight and transportation costs.

A unit that stays cool, in the hottest places on earth - The cooling system is engineered to meet Limiting Ambient Temperature (LAT) up to 50°C at Continuous rating. Designed with  vertical hot air discharge, the C1250 D2R is suitable for multiple set installations.

Specifications

Design: 4 cycle, 60° Vee, 16 cylinder diesel, turbo charged, charge aircooled

Bore: 159 mm

Stroke: 159 mm

Displacement: 50.3 L

Cylinder block: Cast iron

Battery capacity: 2 parallel strings of 2 x 12 V, 75 A/hr

Battery charging alternator: 35 A

Starting voltage: 24 V negative ground

Fuel system: Direct injunction

Fuel filter: Spin on fuel filters with water separator

Air cleaner type: Dry replaceable element with restriction indicator

Lube oil filter type(s): Spin on full flow filter

Standard cooling system: 50° C ambient radiator

generator model
Spec Sheet
Hz
Prime kW / kVA
Standby kW / kVA
C1250D2R
50
1006 / 1258
1120 / 1400
C1250D2R
60
1120 / 1400
1270 / 1588


To access our complete brochure library, click here.