Product availability
Africa, Asia Pacific, China, Europe, India, Latin America, Middle East.
State-of-the-art battery technology
Utilizes proven and reliable lithium-ion phosphate or lithium ferrophosphate (LFP) batteries which offer higher cycle life and are less prone to thermal runaway than other battery chemistries.
Liquid cooling thermal management
Features a glycol-based thermal management system which maintains optimal battery temperatures more efficiently than air-cooled BESS units. This ensures uniform temperature distribution and increases performance while extending battery life and reliability.
Three levels of fire safety
Equipped with three levels of safety systems:
- Real-time cell-level monitoring automatically halts cell operation when the safe temperature range is exceeded, enhanced by built-in liquid immersion protection for critical safety in extreme scenarios
- FK-5-1-12 fire suppression agent
- Internal sprinkler system designed for seamless connection to external fire hoses
Industries
| Off-grid | Energy management | Resiliency |
|---|---|---|
|
|
|
Standard 10-foot container
Standard 20-foot cube container
High energy density
Offered in two architectural designs: a standard 10-foot and a standard 20-foot high cube container, each system includes an isolation transformer and power conversion system. The battery liquid cooling system efficiently manages heat dissipation and ensures uniform temperature control, improving performance and extending lifespan.
Easy installation
Completely self-contained, with plug-and-play functionality, each unit is factory-pretested and validated and can deliver seamless integration with Cummins generator sets and controllers.
Transportation-ready design
Convention for Safe Containers (CSC) certification combined with standard containerized design allows for simple transportation including compatibility with cargo ships.
True on-grid and off-grid design
BESS can operate either in grid-forming (VF) or grid-following (PQ) mode for maximum versatility and resiliency. Each unit’s power conversion system (PCS) is optimized for its respective power range.
Watch now for a first-hand look at the 2024 grand unveiling of the Cummins BESS product line.
Specifications
| Energy nodes | 211, 422, 633, 1056, 1520, 2280 kWh |
| Battery chemistry | Lithium-ion (LFP) |
| Voltage and frequency | 380V to 415V AC (50Hz) |
| C-rate / IP rating | 0.5C / IP55 |
| Operating temperature | -30 to 50 °C |
| Cooling system | Liquid-cooled batteries, HVAC (ambient inside the container) |
| Altitude | 2000m from sea level without derate |
| Certification/Compliance |
Battery Rack / System - IEC62619, IEC60536, UL1973, UL9540A, UN38.3, EU Battery Power Conversion System & Electrical - AS/NZS 3000, IEC61558, IEC624777-1:2022,
|