ProTec™ 3000 Series Beam Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Construction and Utility
Defense
protec 3000 series beam axle

The ProTec 3000 Series beam axle is based on the proven technology of the ProTec series of all-wheel drive beam axles and backed by our extensive heritage of reliable performance for warfighters and Defense applications around the globe. With weight ratings up to 14,700 lbs., plus optimum maneuverability and ground clearance for the most demanding environments, the ProTec 3000 Series beam axle is ideal for use in tactical armored vehicles, brush trucks, utility, severe service or any other Class 5 applications requiring increased reliability, payload capacity and mobility, as well as severe service applications to improve reliability, payload capability and mobility.

Features & Benefits

  • Accommodates multiple suspension configurations
  • Provides maximum gross axle weight rating (GAWR) of 12,000 lbs. per front axle and 14,700 lbs. per rear axle
  • Field-proven U.S. military production wheel-ends
  • Standard driver-controlled differential lock (DCDL) for all carriers enhances traction – optional limited slip and non-slip available
  • Central tire inflation system (CTIS) ready
  • Hydraulic disc brakes for superior stopping power
  • All axles are backed by our global aftermarket service and support for added confidence in performance

Videos:

Axle Rating Front/Rear Differential Wheel End Ratio Overall Axle Ratio Steer Angle Brakes Tire Size Ring Gear Axle Weight Wheel Mount Overall Width
12,000- 14,000 lbs (5,443/6,350 kg) Standard driver controlled differential lock (DCDL)/ Optional limited slip or non-slip 2.0 7.80 6.50 6.14 5.74 5.20 40 Degrees Meritor Quadraulic (4-piston hydraulic) Up to 365 85/R20 11.7” diameter Meritor amboid gearing (TBD) 335 mm 10 Stud Variable – 86” to 96” (2184 mm to 2438 mm)


To access our complete brochure library, click here.