C2250D6A

Frequency

60 Hz
Rated for kW kVA
Standby 2250 2813
Data Center Continuous 2000 2500

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
qsk60

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-G9 NONROAD 1 - Diesel

Rating

Data Center Continuous

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Standby

2250 kW

2813 kVA

Data Center Continuous

2000 kW

2500 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2250 kW

2813 kVA

Standby

2500 kW

3125 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1825 kW

2281 kVA

Standby

2000 kW

2500 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1825 kW

2281 kVA

Standby

2000 kW

2500 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2000 kW

2500 kVA

Standby

2200 kW

2750 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1825 kW

2281 kVA

Standby

2250 kW

2813 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1600 kW

2000 kVA

Standby

1750 kW

2188 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1600 kW

2000 kVA

Standby

1750 kW

2188 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2000 kW

2500 kVA

Standby

2200 kW

2750 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1600 kW

2000 kVA

Standby

2000 kW

2500 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1460 kW

1825 kVA

Standby

1600 kW

2000 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1600 kW

2000 kVA

Standby

1800 kW

2250 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location