def jugDEF is available today through existing distribution channels, specifically through fuel, lube, or chemical supply chains, Cummins Distributors, and other dedicated DEF suppliers. If a site uses diesel, it will also use DEF very soon.

The availability of bulk DEF delivery equipment is growing. Currently, existing fuel service vehicles, designated DEF delivery trucks, and tote systems make large volumes of DEF portable and easier to deliver to industrial consumers.

On-Site Storage/Filling Equipment
There are an ever increasing number of ways to easily store large volumes of DEF on-site, ranging from bulk storage tanks to equipment mounted containers. Large volume storage tanks can hold up to 30,000 gallons of DEF in vertical or horizontal above-ground containers and there are also versions suitable for underground storage. Integrated DEF dispensing systems that are pre-piped and fitted with the unit and  pump are also available. All of these tanks can be made of fiberglass or epoxy-lined steel.

In addition to large scale bulk DEF storage and delivery, there are a number of smaller bulk containers for intra-site delivery of DEF including drum and tote containers. Both of these container types make use of either attached or vehicle-mounted DEF pumps and tanks with electric DEF pump drives. Electrically heated DEF transfer hoses are also available from major manufacturers. The hoses are designed to operate intemperatures ranging from -40°F to 248°F (-40°C to 120°C) and are available in both pressure and suction designs. Electrically heated tote and drum blankets are also available in insulated wrap designs with adjustable thermostat control (as seen below). Standard ratings range to -23C/-10F with some Arctic ratings ranging to -40C/-40F. All are UL/CSA rated for safety.

heater def

On-Equipment Storage Tanks
Currently, there are EPA requirements manufacturers must follow in designing their tanks, especially for equipment operating in cold weather. Specifically, the EPA requires that DEF must thaw and flow within 70 minutes. To meet this requirement, manufacturers have designed tanks so that heat energy from the engine warms the DEF system. An electronically controlled flow of engine coolant moves through sump head and pump, thawing the DEF. Cummins development tests have successfully thawed 60 gallons of DEF well within the EPA requirements.

def tanks

Case Study Actions

Cummins Establishes Quality Standby Power Partnership with Tokyo Denki

View

Delivering Customized Generator Engine Solutions for Meidensha's Customers

View

Cummins Powers Global Growth in Almond Production

View

Goldacres Sprayers - Cummins Powered Since 1999

View

Cummins powers GUSS - the world's first autonomous orchard sprayer

View

Hardi looks to the future with Cummins Performance Series

View

Cummins Tier 4 Final power for the Apache sprayer range

View

Cummins helps build the Australian cotton industry

View

Cummins power units are the pick of the crop

View

Cutting edge efficiency

View


To view all case studies, click here.