4000 and 5000 Series Planetary Wheel Ends

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Bus and Coach
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Heavy Haul
Defense
planetary wheel ends

Our field-proven and widely acclaimed portfolio of planetary wheel ends has expanded to offer 2 new solutions, specifically designed for Defense applications: the 4000 and 5000 Series. Both series offer front and rear modules purpose-built for the high demands of military duty-cycles.

All modules include brakes, half shaft, knuckle, steer arm and lower control arm and offer a wide range of reduction ratios and feature CTIS and ABS compatibility.

Features & Benefits

  • Large capacity spindle for enhanced load bearing capacity
  • High durability for reduced maintenance costs
  • Withstands high dynamic shock loading
  • Field-proven to support 8,500 lbs. / 15,000 lbs. (4000 / 5000 Series)
  • Vehicle durability testing at 52,000 lbs. GVW (8x8) in tough military conditions (4000 Series)
  • Ideally suited for up-rating for increased payload


To access our complete brochure library, click here.