Proven Power. Every Call. ISB6.7 for EPA 2010.
For superior performance at every rpm, Cummins ISB6.7 EPA 2010 is best-in-class. Its High Pressure Common Rail (HPCR) fuel system delivers an optimum balance of performance, emissions control and fuel economy across the entire operating range.
The ISB6.7 incorporates a fully integrated aftertreatment system that combines cooled EGR with proven Selective Catalytic Reduction (SCR) technology. This proven technology delivers near zero emissions, while getting more power out of every drop of fuel.
Every Start.
Cummins ISB6.7 EPA 2010 delivers superior performance with the lowest cost of operation and maximum uptime to make it best-in-class. Its High Pressure Common Rail (HPCR) fuel system delivers an optimum balance of performance, emissions control and fuel economy across the entire operating range. Ratings range from 200-325 hp and a maximum 750 lb-ft of peak torque.
Cummins ISB6.7 EPA 2010 delivers superior performance with the lowest cost of operation and maximum uptime to make it best-in-class. Its High Pressure Common Rail (HPCR) fuel system delivers an optimum balance of performance, emissions control and fuel economy across the entire operating range. Ratings range from 200-325 hp and a maximum 750 lb-ft of peak torque. Cummins offers both a 220 horsepower (520ft-lb torque) and 250 horsepower (660 lb-ft torque) that are certified at 0.20g NOx without the use of emissions credits.
The Cummins ISB engine platform has been a mainstay of transit bus operations around the globe for years. From China to Europe to the United States, it has a proven record of delivering a low cost of operation with excellent performance and fuel economy.
31 - 41
of 9042
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.