The MS-120 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-120 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-120 offers gross combined weight (GCW) of 18.1 tons or 40,000 lbs. and gross axle weight ratings (GAWR) of 6.8 tons or 15,000 lbs.
The MS-13X single rear drive axle for medium-duty applications is designed for maximum durability and weight savings. It is ideal for Class 6 and 7 trucks and buses. Compatible with drum, disc and parking brakes, it has a gross axle weight rating (GAWR) ranging from 17,000 to 21,000 pounds.
The MS-14 single rear drive axle is built for medium-duty and bus applications with low noise for best running comfort.
The MS-13-145 single reduction hypoid solo drive axle is designed for on-highway operation among haulage, vocational truck and bus applications.
The MS 1496 single reduction hypoid solo drive axle is designed for on-highway operation for bus applications. The axle with special bus gearing and low ratios is ideally suited for comfort-oriented and noise/harshness-specific bus applications.
The MS-1497 single reduction hypoid solo drive axle is designed for on-highway operation among haulage and vocational truck applications. Our largest selling axle in India, the MS-1497 has been in successful operation over a variety of terrains and applications.
The MS-14X single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its legendary durability, the MS-14X delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-14X offers gross axle weight ratings (GAWR) between 17,500 and 21,000 lbs.
The MS-15 single rear drive axle is lightweight in design, but powerful enough to handle the demands of medium- and heavy-duty applications.
The MS-150 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-150 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-150 offers gross combined weight (GCW) of 35 tons or 77,200 lbs. and gross axle weight ratings (GAWR) of 10.5 tons or 23,000 lbs.
1021 - 1031
of 9030
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.