Part Number Cross Reference

Need your engine OEM’s part number to order Genuine Jake Brake® parts? Use our Part Number Cross-Reference tool to find your OEM or Jacobs part number.

Jake Brake parts can be purchased through your engine OEM or local service center. Jacobs common components may be available through multiple engine OEMs or independent distributors. Use the Jacobs part number in the Cross-Reference tool to find out where these parts can be purchased.

Are you wondering which Jake Brake goes with a particular engine model? You can find that information in our OEM-specific Application Guides.

Narrow the results by searching for full or partial part numbers. You can also narrow results by selecting the engine manufacturers in the dropdown list.

Engine OEM OEM Part Number Jacobs Part Number Part Name Where to Purchase Edit
CAT 2U-1470 005610, 5610, 00-005610 RETAINER SPRING
CAT 2U-1471 005611, 5611, 00-005611 RING RETAINING
CAT 2U-1481 005612, 5612, 00-005612 PISTON MASTER .750 DIA
CAT 143-2584 005639, 5639, 00-005639 SEAL
CAT 7C-0030 005647, 5647, 00-005647 ADAPTER OIL SUPPLY
CAT 143-6695 005648, 5648, 00-005648 LEVER SWITCH ACTUATING
CAT 2U-1501 005653, 5653, 00-005653 SCR SERR FLANGE HEX 5/16-18
CAT 143-6682 005654, 5654, 00-005654 NUT SERR FLANGE HEX 5-16-18
CAT 143-6696 005663, 5663, 00-005663 BRACKET
CAT 143-6697 005666, 5666, 00-005666 SWITCH ASSY FUEL PUMP
Email this page