Part Number Cross Reference

Need your engine OEM’s part number to order Genuine Jake Brake® parts? Use our Part Number Cross-Reference tool to find your OEM or Jacobs part number.

Jake Brake parts can be purchased through your engine OEM or local service center. Jacobs common components may be available through multiple engine OEMs or independent distributors. Use the Jacobs part number in the Cross-Reference tool to find out where these parts can be purchased.

Are you wondering which Jake Brake goes with a particular engine model? You can find that information in our OEM-specific Application Guides.

Narrow the results by searching for full or partial part numbers. You can also narrow results by selecting the engine manufacturers in the dropdown list.

Engine OEM OEM Part Number Jacobs Part Number Part Name Where to Purchase Edit
CAT 143-2563 001512, 1512, 00-001512 TAB QUICK DISCONNECT
CAT 143-2564 001534, 1534, 00-001534 DIODE MACH ASSY
CAT 143-2565 001558, 1558, 00-001558 SCREW ASSY #6-32 SEMS
CAT 2U-1485 001722, 1722, 00-001722 CAPSCR BUTTON HD #10-24 X 5/16
CAT 143-2566 002014, 2014, 00-002014 RECEPTACLE QUICK DISCONNECT
CAT 143-2567 002299, 2299, 00-002299 TERMINAL ASSY LEADOUT
CAT 143-6684 002390, 2390, 00-002390 HARNESS SOLENOID 10"
CAT 7C-0031 002411, 2411, 00-002411 O RING .365 ID X .07 W
CAT 176-0310 002957, 2957, 00-002957 SWITCH TOGGLE
CAT 143-6692 002959, 2959, 00-002959 PLATE SWITCH
Email this page