Frequency
| Rated for | kW | kVA |
|---|---|---|
| Prime | 1006 | 1400 |
| Standby | 1120 | 1588 |
Product Availability
Frequency
50/60
Dual
Emission Levels
E.U., mobile application
E.U., stationary application
EPA, nonroad (portable) application
EPA, stationary emergency application
EPA, stationary non-emergency application
Engine Model & Fuel Type
KTA50-G14 - Diesel
Rating
Prime
Standby
Product Type
60Hz Rental - Diesel
50Hz Rental - Diesel
Type of Enclosure
Sound Attenuated & Weather Protective
Prime
1006 kW
1400 kVA
Standby
1120 kW
1588 kVA