Cummins Power Units
Your local Cummins Power Unit partner, with you every step of the way. Get in touch with us to get more information or a quote for a Power Unit solution.
Our Cummins Power Unit range
View our Custompak 46 to 1050 hp. They are fully customisable to suit your needs and can be used for
a wide variety of industries, including agriculture, construction, mining and emergency services.
Power
325 hp
Power
242 kW
Torque
1050 lb-ft
Torque
1424 N•m
Certification
EPA Tier 3
Power
133 - 275 hp
Power
99 - 205 kW
Torque
431 - 730 lb-ft
Torque
584 - 990 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3, EU Stage IIIA
Power
110 - 170 hp
Power
82 - 127 kW
Torque
347 - 460 lb-ft
Torque
470 - 624 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3,EU Stage III
Power
100 - 173 hp
Power
75 - 129 kW
Torque
2500 lb-ft
Torque
3390 N•m
Certification
Stage V,EU Stage V
Power
760 - 950 hp
Power
567 - 708 kW
Torque
2558 - 2897 lb-ft
Torque
3468 - 3928 N•m
Certification
EPA Tier 2
Power
755 - 800 hp
Power
563 - 597 kW
Torque
2275 lb-ft
Torque
3084 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3, EU Stage IIIA
Power
760 - 950 hp
Power
567 - 708 kW
Torque
2558 - 2897 lb-ft
Torque
3468 - 3928 N•m
Certification
EPA Tier 2
Power
58 - 72 hp
Power
43 - 54 kW
Torque
137 - 199 lb-ft
Torque
186 - 270 N•m
Certification
Tier 3 / Stage IIIA
Power
180 hp
Power
134 kW
Torque
465 lb-ft
Torque
630 N•m
Certification
Non-certified
Power
260 hp
Power
194 kW
Torque
837 lb-ft
Torque
1135 N•m
Certification
Non-certified
Power
400 hp
Power
298 kW
Torque
1400 lb-ft
Torque
1898 N•m
Certification
Tier 3 / Stage IIIA
Power
1050 hp
Power
783 kW
Torque
3415 lb-ft
Torque
4630 N•m
Certification
Non-certified
Power
500 - 600 hp
Power
373 - 447 kW
Certification
EU Stage II,EPA Tier 2
See the QST30 Power Unit in action, with a V12 twin turbocharged diesel engine, a continuous power rating of 1001 hp and 3961 Nm of torque at 1800 rpm.
Twenty-two 1000 hp Cummins Inc. CustomPaks, built in Australia and equipped with Weir Multiflo high-capacity dewatering pumps, have been delivered to one of the world’s largest coal mining contractors for dewatering operations in Indonesia.
October 28, 2024
AI may move at digital speed, but the infrastructure behind it does not.
June 10, 2026
When drivers choose a RAM heavy-duty pickup truck, they expect strength, durability and dependable performance.
June 09, 2026
At Cummins Inc., innovation starts with people who are willing to ask questions, challenge assumptions and continuously improve the world around them.
June 03, 2026
Summary Natural gas engines offer lower operating costs and reduced emissions compared to diesel, and their simpler, maintenance-free exhaust treatment system eliminates the filter changes and replacements that diesel engines require.
June 02, 2026
Summary Natural gas engines have emerged as a strong alternative to diesel for heavy-duty commercial fleets, offering quieter operation, simpler maintenance, more convenient refueling options, and consistently lower, more stable fuel costs.
June 01, 2026
Today’s medium-duty fleets are faced with a growing demand to deliver high performance while lowering environmental impact.
May 28, 2026
Low and stable natural gas prices continue to draw attention from fleets and owner-operators looking to reduce operating costs while lowering emissions.
May 26, 2026
Since its opening in 1999, Cummins’ Plainfield facility has given a second life to more than 100 million brake shoes.
May 26, 2026