XPAK L8.9

Power

238 - 269 hp 177 - 201 kW

Torque

594 - 915 lb-ft 805 - 1241 N•m

Certification

Tier 2 / Stage II

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Oil and Gas Engines
xpak cummins engine for oil and gas applications

Features & Benefits

  • Zone 2 Certified Power Units
  • Certifications: Fully ATEX-certified by EPEC and built under ISO9001 standards.
  • ATEX-certified and/or compliant with ISO/IEC 80079-41 (Explosive Atmospheres – Reciprocating Internal Combustion Engines), effective March 2025
  • Environmental -5 to +43 deg C ambient
  • Designed to function without electronic components.
  • Supplied as a prepackaged solution, including an engine skid, cooling package, and controller.
  • Proudly manufactured in Australia
Specifications
Stage II Engine Displacement Stroke Fuel System Bore Stroke Aspiration
6LTAA8.9C325 8.9L 145mm PW2000/RSV 114mm 145mm Turbocharged and JWAC

 



To access our complete brochure library, click here.
Efficiency
Performance

or