Performance, reliability and efficiency

Diesel-like operations

Engineered for diesel-level transient performance and ease of integration into traditional fleet systems with variable speed technology.

Compact but powerful

Delivers up to 3,000 BHP with only 12 cylinders, providing a high power density with a compact design.

Designed for efficiency

Combines lower emissions and reliable fuel economy without compromising on power or uptime in the field.

Performance at a glance

HSK78G engine
Discover the key specifications:

Direct drive, variable speed operation

  • 3000 BHP output (2.2MW equivalent)
  • 12 cylinder design for ease of maintenance
  • 78 liter natural gas fuel displacement
  • 23,450 kg light package easing integration across rigs
  • 190mm x 230mm large bore and stroke design for maximized torque output
  • L: 118in x W: 72in x H: 96in compact design offering flexibility for fleet integration
HSK78G frac unit
Industry-first variable-speed natural gas engine

Cummins continues to advance the HSK78G through extensive test cell and frac field operations, reinforcing its proven capability in the field. Recent validation activity has accumulated over 10,000 combined operating hours, with testing focused on durability, load response, and integration within active well-servicing operations.

Duty-cycle data gathered throughout this testing continues to support consistent performance across fleets, demonstrating how the HSK78G is meeting the practical demands of hydraulic fracturing applications.

As the industry’s first variable-speed, large-displacement natural gas engine, ongoing validation is enabling more precise alignment between engine output and operational demand. This capability supports improved operational flexibility and reduced wear, helping operators better match power delivery to dynamic application requirements.

Explore the latest progress of this solution and how this technology is being realized in the field.

Get in touch and connect with the Cummins team