B-Series CBL Bypass Isolation Transfer Switch

Ampere Rating

150 - 1000

Product Availability

Latin America, North America

Applications

Healthcare
B-Series CBL Bypass Isolation Transfer Switch

 

The CBL bypass-isolation transfer switches combine a draw-out automatic transfer switch with isolation mechanism and a manual bypass transfer switch, to provide redundant power transfer and re-transfer capability where reliable power is paramount to the safety and vitality of our communities. These products are specifically designed to provide a convenient and robust means to satisfy the NFPA 70 Article 700 and 708 requirements for redundant transfer equipment.

Utilizing the proven Cummins BT mechanism architecture and integrating it with the new premium PC80 transfer switch control which provides standard market leading features such as integral Modbus TCP/IP and RTU communication and NFPA 70 genset start signal integrity.

The transfer switches are designed for operation and switching of electrical loads between primary and alternate power sources. They can be used in utility-generator set, utility-utility, generator set-generator set, or three- source system (dual standby) application types.

The CBL transfer switches are suitable for use in emergency, legally required and optional standby applications. The integral automatic transfer switch control monitors both power sources, signals the generator set to start and automatically transfers the load to the alternate power source. When the preferred power source returns and has stabilized, the load is automatically transferred back.

Features & Benefits

  • High accuracy power quality metering
  • Load shed 
  • Integral control power supply 
  • Standard and premium I/O offered
  • Protective relays
  • Anti-condensation heater 
  • Amps
    • 150A – 1000A
  • Bypass isolation
    • Integrates a draw-out automatic transfer switch with isolation mechanism and a manual bypass switch.
    • Offers reliable power transfer and re-transfer functionality for critical applications that demand a dependable power supply to the load.
    • Manual bypass transfer switch and integral automatic transfer switch have identical electrical ratings
    • Manual bypass transfer switch contacts carry current only when the integral automatic transfer switch is bypassed
  • Ease of operation
    • Bypass and isolation functions are simple and easy to understand, requiring only two operating handles
  • Draw-out positions
    • Connected, tested, and isolated with door closed for safety
  • Heavy-duty, three-point latches
    • Ensures door will stay closed without the need for screw-in fasteners
  • Positive interlocking
    • Mechanical and electrical interlocking prevent inadvertent source-to-source connection through the power or control wiring
Model Name Ampere Rating Spec Sheet
CBL C 150-600 S-6762
CBL D 600-1000 S-6762
CBL Consultant Engineer Sample Spec 150-1000 CBL Sample Spec Sheet


To access our complete brochure library, click here.