Frequency
60 Hz
| Rated for | kW | kVA |
|---|---|---|
| Prime | 36 | 45 |
| Standby | 40 | 50 |
Product Availability
Africa Middle East
Frequency
60
Emission Levels
E.U., mobile application
E.U., stationary application
EPA, nonroad (portable) application
EPA, stationary emergency application
EPA, stationary non-emergency application
Engine Model & Fuel Type
4BTAA3.3 – G12 Diesel - Diesel
Rating
Prime
Standby
Product Type
60Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective
Prime
36 kW
45 kVA
Standby
40 kW
50 kVA