FUELite™/FUELite+™ 6x2 Tandem Rear Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Truck
tandem rear drive axles

FUELite and FUELite 6x2 drive axles are an innovative solution for fleets looking to improve operations by reducing fuel costs and increasing payload capacities. These axles offer a broad range of ratios and gross combination weights (GCWs) to fit many applications and meet the high demands of today's down speed engines.

Features & Benefits

  • Compared to a standard 6x4 tandem, the FUELite series tandem axle delivers nearly 400 lbs. in weight savings
  • By replacing a drive axle in a traditional tandem with the FUELite tag axle, fleets can achieve significant weight savings and ~2 percent greater fuel efficiency*
  • FUELite+ is the first 6x2 rear axle in North America to offer automatic differential lock (ADL) capability that senses slippery conditions and activates the differential lock automatically
  • Meritor DualTrac allows running either wide-base single tires or duals for enhanced efficiency and improved residual value
  • FUELite and FUELite+ 6x2 configurations are engineered with an integrated design to deliver optimum performance with genuine components and offers common wheel-ends among all axles with R-series spindles and DualTrac housing
  • With a wide range of ratios (2.31 to 4.10), housing track widths and options, FUELite and FUELite+ 6x2 axles will suit the vast majority of application needs

 

*Fuel savings are estimates only. Actual fuel savings may vary and will depend on a variety of factors beyond the control of Cummins, Inc., including load, vehicle type, driver performance, distances travelled, vehicle speed, road conditions, etc.

Model Drive Axle Carrier GAWR GCWR Ratio Range Weight Saving vs. a Standard 6x4 Efficiency Gains vs. a Standard 6x4 Housing Housing Wall Thickness Differential Lock Traction Control
FUELite 160 Series 40,000 lbs 90,000 lbs 2.50 - 4.10 375 lbs ~2%* DualTrac 12.7mm DCDL Meritor WABCO® ECAS™
FUELite+ 17X EVO Series 40,000 lbs 140,000 lbs 2.31, 2.47** 395 lbs ~2.5-3%*** DualTrac 12.7mm DCDL, ADL-capable Meritor WABCO ECAS


To access our complete brochure library, click here.