FH-941™/FH-946™ Front Non-Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Bus and Coach
FH-941 FH-946 front steer axle

FH-941 front steer axle delivers durability, performance, reliability and ease of maintenance for standard-floor buses and motor coaches. The Meritor Easy Steer FH-946 deep-drop front non-drive steer axle for transit buses and motor coaches offers an enjoyable and comfortable ride for passengers. With the FH-946, floors on 35-, 40- and 60-foot transit buses and motor coaches can drop up to 20 inches below conventional bus designs, allowing easier passenger accessibility without steps. The I-beam construction is built for reliability, durability and performance. The FH-946 has a gross axle weight rating (GAWR) up to 16,000 lbs.

Features & Benefits

  • Easy Steer kingpin bushings and tapered roller thrust bearing for easier steering
  • 51-degree turn angle delivers outstanding maneuverability
  • The Cast Plus cam brake offers added durability and reliability with a single-piece cast shoe; extended-life brake linings deliver superior resistance to heat-related wear
  • Suspension rod attachment points - Integral to the I-beam for simplified bracket design and greater bracket flexibility
  • Optional EX+ H severe-service air disc brakes reduce stopping distance, reduce maintenance and maximize corrosion protection
GAWR Rating* Pounds (MT) Track Inches (mm) Overall Inches (mm) Wheel Size Inches (mm) Brakes & Sizes Inches (mm) Hubs & Drums Bolt Circle Diameter Inches (mm) Pad Center Inches (mm) Axle Beam Drop inches (mm) Turn Angle
16,000 (7) 85.96 (2,184) 102 (2,591) 22.5 (571) 16.5 x 6 (419 x 152) Cast Plus Cam Brake EX225-H Air Disc Brake 10-Stud 11.25 (286) 10-Stud 13.19 (335) 49.82 (1,265) 8.0 (203) 51 Degree


To access our complete brochure library, click here.