System Lineup
Cummins Innovation
Battery Packs

Lightweight Enclosure
Cummins uses composite materials to create a super lightweight case, that not only maximizes energy density, but increases durability.
Flexible Modules
Your unique operation. Your unique needs. Cummins flexible energy dense modules make it easy to scale battery packs your specific vehicle application.
Cross-flow Cooling
Our modular cross flow approach keeps cells at the optimal temperature range, prolonging battery life.
Temperature Control
Targeting 77°F +/- 6°F, the battery thermal management system maintains isothermal performance of the battery.
Proprietary Battery Management System (BMS)
Cummins’ proprietary BMS is the brains of the pack. Keeping your vehicle safe by continuously monitoring and reacting to adjust key parameters.
MEET THE CUMMINS BATTERY LINEUP
Flexible, scalable power solutions for small and large commercial applications backed by the quality and support of Cummins. Our new battery packs and battery modules can be integrated expertly with Cummins’ electric and hybrid powertrain portfolio.
Cummins News