Urea Tank System

The Urea Tank System is a convenient, fully packaged system for selective catalytic reduction (SCR) technology. With a range of urea tanks and header assemblies equipped with required sensors, the Urea Tank System portfolio assemblies also fulfill the installation needs of many applications with a broad range of urea lines. The Urea Tank System has an improved urea filtration capability to capture any foreign debris which may enter the urea holding chamber.

Benefits:

  • A high-efficiency filtration system in the tank assembly improves system reliability and extends service intervals.
  • Temperature sensors provide the ability to prevent freezing.
  • The range of tank capacities, including 5, 10, 15 and 30 gallon, as well as a range of pressure, suction and throttle line lengths delivers installation flexibility needed across customer applications.
  • A range of electrically heated line lengths offer convenient installation options for a wide variety of applications.

Features:

  • The full tank assembly includes a header unit and sensors to measure urea levels, temperature and quality.
  • There are line options offered in nylon and ethylene propylene diene monomer (EPDM) materials for both purging and non-purging dosing systems.

Brochures:

Technical Specifications:

Technical Characteristics Specifications
Applications On- and Off-Highway
Tank Orientations Portrait and landscape
Architectures Purging and nonpurging systems
Tank Capacities

5, 10, 15 and 30 gallons

19, 38, 57 and 114 liters

Tank Material Cross-linked high-density (XPLE)

 

Tank Header Connection Interfaces
Return Fitting 5/16" SAE J2044
Suction Fitting 3/8" SAE J2044
Coolant Inlet/Outlet 5/8" hose barb
Tank Vent 3/8" hose barb
Connector Deutsch electrical

 

Line Length Offerings and Interfaces
Voltage 12V or 24V
Pressure Lines 0.5-6.0 meter (0.5 increments)
Suction Lines 0.5-2.0 meter (0.5 increments)
Throttle Lines 0.5-6.0 meter (0.5 increments)
Heated Quick Connection ¼”, 5/16” and 3/8” SAE J2044
Line Material Type Nylon and EPDM

 

Coolant Flow Control Valve
Voltage 12V or 24V
Connection Interface 3/8" hose barb
Ambient Temperature

-40 to 80 degrees Celsius

-40 to 180 degrees Fahrenheit

 

Urea-Tank-System
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.