Cummins Marine Engines and Gensets for Superyachts

Powerfully Elegant

When an engineer uses the term “elegant” it means something more than just regal or stylish in appearance. It means simple, straightforward and streamlined in operation – a solution that harnesses complex, innovative technology to make everything work seamlessly and easily.

Request a Quote      Find a Local Dealer

One Answer To All Your Yacht Power Needs

With Cummins, you can get both your propulsion engines and your auxiliary power from a single, reliable source. Your crew can use one set of diagnostic tools on all your engines. Any and every type of maintenance or service question can be answered by calling a single number – (1-800-CUMMINSTM), where our Cummins experts are available to lend assistance 24/7. It’s the complete package, one you can trust, whether you’re cruising the Greek islands or outrunning a tropical storm.

Reliable Marine Power That’s Ready When You Need It

Cummins propulsion engine options for superyachts, fast ferries and crew boats range from 500 to 5100 horsepower and include the QSK19, QSK38, QSK50 and QSK60, and QSK95. Whether you’re on a relaxing cruise or running full speed ahead, the ability to drive the props continuously for hours without undue strain is key for reliability. The Cummins Modular Common Rail System (MCRS) provides the high-pressure fuel injection needed to achieve the highest levels of performance with uncompromising reliability.

MegaWatts For MegaYachts

You need peace of mind before departing on a voyage that all of your electrical needs are met in order to keep you safe and comfortable while at sea. You can trust Cummins complete line of constant speed marine power solutions designed specifically for marine electrical needs. These include electrical power generation for emergency or ship power, diesel electric propulsion, power units and hydraulic units. Output of the Cummins Onan QuietDiesel marine generators ranges from 4 KWe to 65KWe and are available in your choice of 50 or 60 hertz. Auxiliary power solutions with output going up to 1240 kW are available for vessels that require more significant hotel loads.

We’ve Got Your Stern

Powerful performance is outpaced only by peace of mind. No matter where your voyage takes you, Cummins is there. With locations in 190 countries and territories, we offer local support wherever and whenever you need us, 24/7/365. Regardless of your coordinates, Cummins will be there to keep you running in a world that’s Always On.

Global Leaders Embrace Technological Leadership

For 100 years, Cummins has powered success and impacted everyday life around the world. Top executives that are tasked with running healthcare systems, social media giants, trucking titans, technology companies and high-speed passenger ferries depend on Cummins to help them deliver the necessities of everyday life. We’re leveraging our proven technological leadership and global service presence to deliver comprehensive power solutions for the superyacht market.

Schedule a visit with our trusted Marine Advisors at upcoming shows:

  • Southampton International Boat Show September 13-22, 2019
  • Monaco Yacht Show September 25-28, 2019
  • Annapolis Boat Show October 3-6, 2019
  • Fort Lauderdale International Boat Show (FLIBS) October 30 - November 3, 2019
  • Miami Yacht Show February 13-17, 2020

 

Request a Quote     Find a Local Dealer

The Alaskan Classic

The Seacrest

The M/Y Eugenio

The Kilimanjaro VII

正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。