Cummins Tactical Energy Storage Unit

Tactical Energy Storage Unit

认证 不适用

The Tactical Energy Storage Unit uses Cummins latest technologies to further enhance the performance of the Advanced Medium Mobile Power Sources (AMMPS) generators.

应用

军用 / AMMPS / GSA 主电源

概览:

Integrated Power Delivery for Every Mission

The Tactical Energy Storage Unit uses Cummins latest technologies to further enhance the performance of the Advanced Medium Mobile Power Sources (AMMPS) generators. Energy storage capability keeps your mission Always On with superb and seamless transition and the ability to switch to silent mode during critical military operations. The integrated power system offers fuel efficiency, increased microgrid reliability and a reduction in the maintenance schedule of its partner generators making it the ideal choice for every military operation.

EnergyStorageIllustration.jpg


Mobile Energy. Integrated Power.

Energy Storage: Cummins batteries used on the Tactical Energy Storage Unit are designed for mobile outdoor applications with an IP66-rated enclosure.

Power Conversion: A 3-phase 60Kw Cummins bidirectional inverter with AC filters enables the system to convert the energy stored in the batteries, producing higher power quality.

Integrated Power System: The Tactical Energy Storage Unit is designed to connect with the Battery Management System (BMS), the inverter control system and the Advanced Digital Control System (ADCS) and operate seamlessly as an integrated unit to pick up the load when the demand cannot be met by the AMMPS generator.


In-Field Fuel Efficiency. Increased Microgrid Uptime.

Cummins Tactical Energy Storage UnitFuel Savings: Excess load up taken to a certain value preventing the next generator from starting, reducing generators’ run hours and increasing the microgrid’s reliability and uptime.

Battery Cycling: Supporting the load and saving the generator set from operating inefficiently. When battery performance slows, the generator can be used to charge the battery and support the load. Once the battery is fully charged, the generator can turn off and the Tactical Energy Storage Unit can pick up the light load as a standalone, significantly reducing the maintenance frequency of the generators.

Silent Operation: Ability to run in silent watch mode for a short period with the user setting the start and end time. It can then be brought back to base for charging once the operation is completed.


Flexible Application Paralleled or Standalone

The Tactical Energy Storage Unit can be paralleled with up to 5 generators with Advanced Digital Control System (ADCS) or be used as a standalone power source.

AMMPS Microgrid with Storage:
The Tactical Energy Storage Unit acts as an additional power node on the microgrid offering all the benefits of a hybrid system:

  • Improved system performance
  • Reliability
  • Robustness

 

Hybrid System with AMMPS Generator:
The Tactical Energy Storage Unit acts as a standalone to provide power for silent operation offering:

  • Support during peak loads and transients
  • Improved system quality
  • Mobile and flexible power
  • Reduced overall exhaust signature

 

正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。