Commercial SD

Cummins Standard Diesel Generators for Commercial Mobile

频率(赫兹) 50, 60
认证 不适用

The Cummins Standard Diesel Series of generators are designed for tough commercial applications that do not require a housed product. They offer exceptional value with features to match, including smooth operation, increased cooling efficiency, and low harmonic distortion. All standard diesel generators operate at low speed for long life, and can be used in both open and compartment-type applications.

应用

商业-移动式

概览:

  • 适合重型负载的高性能电机起动能力
  • 数字控制的泵流量可实现最小的电压和频率变化。
  • 可在120° F(50° C)环境条件下达到满载
  • 旨在提供清洁、安静的动力和超低振动的4点安装系统
  • 粉末涂层和不锈钢外壳
  • 简单的单侧维护降低了隔室空间要求
  • 多个进气口位置,支持灵活安装;尺寸小巧,提供多种安装选项
  • 保修
发电机型号 赫兹 电压(伏) 电流(安) 规格表
6.0HDKAL-5009 50 1 115/230 52.1/26.1 A-1390
6.0HDKAL-7 50 1 115/230 52.1/26.1 A-1390
6.0HDKAL-8 50 1 115/230 52.1/26.1 A-1390
6.0HDKAL-9 50 3 115/230 18.8 A-1390
7.5HDKAL-1 60 1 120/240 62.5/31.3 A-1390
7.5HDKAL-2 60 1 120/240 62.5/31.3 A-1390
7.5HDKAL-3 60 3 120/240 22.6 A-1390
7.5HDKAL-5 60 1 120/240 75/37.5 A-1390
7.5HDKAL-5010 60 1 120/240 62.5/31.3 A-1390
7.5HDKAL-5011 60 3 120/240 22.6 A-1390
8.0HDKAG-11473 50 1 110/220 72.7/36.4 A-1393
8.0HDKAG-5007 50 1 110/220 72.7/36.4 A-1393
10.0HDKAG-11322 60 3 120/240 30.1 A-1393
10.0HDKAG-11509 60 1 100/200 100/50 A-1393
10.0HDKAG-5008 60 1 120/240 83.3/41.7 A-1393
10.0HDKAG-5280 60 1 100/200 100/50 A-1393
10.0HDKAG-61731 60 1 120/240 83.3/41.7 A-1393
10.0HDKAG-61733 60 3 120/208 34.7 A-1393
CM20-1 60 1 120/240 83 A042J422
CM20-2 60 3 120/208 69 A042J422
CM20-3 60 3 277/480 30 A042J422
CM25-1 60 1 120/240 104 A042J422
CM25-2 60 3 120/208 87 A042J422
CM25-3 60 3 277/480 38 A042J422


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。