船舶推进

Cummins offers a complete line of variable speed propulsion solutions designed specifically for the challenges of commercial, government and recreational marine applications.

Our propulsion line includes the mechanical K and N Series and the electronic Quantum Series.

25多年来,N系列和K系列已经在艰巨的海洋环境中证明其可靠耐用性。我们的许多NTA855和KTA19/38/50推进等级现已通过认证,符合更严格的IMO二级全球排放标准。

Quantum系列产品系列于2005年引入,以符合美国环境保护署严格的2级排放标准。如今,该产品系列已通过当前的EPA、IMO和欧盟法规认证,并将成为未来更严格标准的平台。

正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。