康明斯6.7L涡轮增压柴油发动机2019

康明斯6.7L涡轮增压柴油发动机(2019)

功率 370 - 400 hp
276 - 298 kW
扭矩 850 - 1000 lb-ft
1152 - 1356 N•m
认证 EPA 2018

In 2019, we celebrated a 30-year partnership with RAM truck that started with the Cummins 5.9L Turbo Diesel in model year 1989 through our latest 6.7L Turbo Diesel.

The latest 6.7L Cummins Turbo Diesel brings to the table more horsepower and torque, improved NVH and reduced weight.

应用

皮卡

概览:

HD pickup buyers can get an impressive 1000 lb-ft of torque. This high-output (HO) rating is offered exclusively in the RAM 3500 equipped with the Aisin transmission option. The new high-output engine boasts 400 hp and 1000 lb-ft of best-in-class torque.

对于RAM 2500和3500(配备68RFE Auto),其功率和扭矩分别提高至370 hp和850 lb-ft,以便为这些车型提供充足的动力。

In addition to moving to a higher capability high pressure pump, several critical features were implemented with model year 2019 to maintain the proven reliability and durability our customers have come to expect:

  • 缸体采用致密石墨铸铁(CGI)材料,从而在提高汽缸压力性能的同时将整体重量减轻约60磅
  • 新型铸铁汽缸盖,包含由缸体内的全新液压间隙调节器所驱动的耐高温排气阀,消除对汽门机构调整保养周期的需求
  • 发动机的核心是更高强度的合金曲轴,采用一个10螺栓的曲柄法兰驱动新设计的锻造连杆和新型轴承,从使用低摩擦活塞环的活塞处进行动力传送
  • 更大的新型康明斯霍尔塞特可变几何涡轮增压器(通过重型轴承进行优化)以及新型压缩机侧壳体是实现新额定值的重要因素,为发动机注入每平方英寸33磅(psi)的新鲜空气
  • 新的燃油输送系统包括一个新型29,000 psi(2,000巴)燃油泵和采用康明斯过滤系统“内外滤清器(filter in filter)”NanoNet®技术的燃油分配管

 

  HO - 配备Aisin SO - 配备68RFE Auto
马力 400 370
扭矩 1000 850
排量 6.7L 6.7L
汽缸数量 6 6
缸径 107 mm(4.21 in) 107 mm(4.21 in)
行程 124 mm(4.88 in) 124 mm(4.88 in)
压缩比 16.2 :1 19 :1
发动机湿重 1060 lbs(比2018减少62 lbs) 1060 lbs(比2018减少62 lbs)
进气形式 涡轮增压和增压空气冷却 涡轮增压和增压空气冷却
燃油系统 Bosch HPCR Bosch HPCR
型号 输电 马力 (hp) 扭矩 (lb-ft)
RAM 3500 Aisin Auto 400 1000
RAM 3500 68RFE自动 370 850
RAM 2500 68RFE自动 370 850

With the latest Hydraulic Lash Adjusters we have eliminated the need to adjust the overhead completely and the Interval for the Fleetguard breather filter has been extended to 75,000 miles.

Maintenance Interval for fuel filter replacement remains at 15,000 miles (24,000 km) and oil change interval stays at 15,000 miles (24,000 km) and is duty cycle based. This engine uses an oil change monitoring system which will display a message on the vehicle information center that alerts the driver to change the oil.

别忘了您的新康明斯6.7L涡轮增压柴油发动机需要低灰分机油;若不使用此类油,会导致车辆排气后处理系统严重损坏。请务必购买符合CES 20081标准的发动机油。

由于新的EPA规定,MY 07及之后的康明斯6.7L涡轮增压柴油动力公路车辆的车主必须仅使用符合15-ppm公路要求的超低硫柴油(ULSD)加油。禁止使用所有其他燃料,并可能导致发动机和/或后处理系统损坏。务必从信誉良好的加油站购买柴油。对于大多数全年服务,符合ASTM规范D-975(0.0015%硫含量)的高质量2号柴油将保持良好的性能。美国环保署要求零售加油站输送和分配LSD和ULSD,在泵上粘贴低硫公路柴油燃料标签和超低硫柴油标签。

此外,用于非公路用途的柴油燃料不得用于任何康明斯涡轮增压柴油发动机。这是由于非公路用燃料不一定满足公路燃料规格的燃料清洁度或润滑性要求。使用这种非公路用燃料会导致燃料系统部件加速磨损。

如需完整的维护信息,请参阅《用户手册》或《操作和维护手册》。



如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。