皮卡

Cummins pickup truck engines provide legendary power, reliability and durability.

No wonder so many pickup truck owners insist on Cummins or nothing at all.

The Cummins 6.7L Turbo Diesel engine is available in RAM 2500 and 3500 Heavy-Duty pickup trucks and RAM 3500, 4500 and 5500 Chassis cabs. Approximately 75% of all RAM 2500 and 3500 Heavy-Duty pickup owners choose the optional Cummins Turbo Diesel. The 2019 model year introduced HD pickup buyers 1000 lb-ft of torque for the first time ever.

高里程数是康明斯车主尊享的特权之一。如果您已是车主,请务必了解一下康明斯涡轮增压柴油机高里程俱乐部。达到100,000英里,您才刚刚入门。

正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。