Inverter Battery

With every start assured, Cummins TruStart Industrial Battery is an Ultra Low Maintenance Battery specially designed to withstand extreme climatic conditions. In that way, it is suitable for the heavy-duty applications in Mining, Construction, Compressor, Infrastructure, Cement, Steel and Other heavy commercial vehicle engine starting applications and provides assured starting capability every time.

Features & Benefits of TruStart Industrial Battery:

  • Charge eye – Unique acid level indicator which eliminates the need to open the service plugs
  • BIC vents – To reduce acid loss
  • Ultra low maintenance – Very low topping frequency
  • Higher CCA – Radial grid design offers higher CCA for quick starting
  • Rugged Construction – Ribbed container resists shock and vibration damage and withstands high temperature, making it truly suitable for the extreme conditions
  • Special hybrid alloy system – Minimizes water loss thus promoting long service life
  • Factory filled and charged – For immediate fitment

Ratings for TruStart Industrial Battery

Ratings for TruStart Industrial Battery  .png

Service Network   Send Enquiry

trustart inverter battery
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。