N855 BC

功率 280 - 480 hp
209 - 358 kW
认证 非监管

应用

Compressor 建筑 船舶 石油和天然气 铁路

Available Regions

印度

概览:

The Cummins NT-Series engines have been service proven through millions of hours of operation in some of the world’s most demanding applications.

  • Performance- Efficient combustion for better fuel economy and lower oil consumption.Cummins Pump Engine N855BC
  • PT Fuel System- Cummins PT™ self-adjusting system. Integral dual flyweight governor provides over speed protection independent of main governor. Camshaft actuated fuel injectors give accurate metering and timing.
  • Cylinder Liners - Replaceable wet liners dissipate heat faster than dry liners and are easily replaced without re boring the block.
  • Cylinder Heads - Alloy cast iron. Each head serves two cylinders. Drilled fuel supply and return lines. Valve seat inserts are replaceable and corrosion resistant. Valve and crosshead guides are replaceable.
Feature 规格
发动机系列 N855BC
Engine Configuration Inline, 6 cylinder
排量 14.01 L
HP Range (diesel) 280-480 HP
HP Range (gas) 不适用
进气形式 NA, TA
燃油系统 Pressure Time(PT)
Dimensions (mm) 1298 x 817 x 1367
Weight (Kg) 1330
排放标准 Non Certified


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。