N14

功率 295 - 525 hp
220 - 391 kW
认证 非监管

应用

Compressor 建筑 铁路

Available Regions

印度

概览:

The Cummins NT-Series engines have been service proven through millions of hours of operation in some of the world’s most demanding applications.

特性和优势

  • Performance- Efficient combustion for better fuel economy and lower oil consumptions.
  • PT Fuel System- Cummins PT™ self-adjusting system. Integral dual flyweight governor provides over speed protection independent of main governor. Camshaft actuated fuel injectors give accurate metering and timing.
  • Cylinder Liners- Replaceable wet liners dissipate heat faster than dry liners and are easily replaced without re boring the block.
  • Cylinder Heads- Alloy cast iron. Each head serves two cylinders. Drilled fuel supply and return lines. Valve seat inserts are replaceable and corrosion resistant. Valve and crosshead guides are replaceable.
Feature 规格
发动机系列 N14
Engine Configuration Inline, 6 cylinder
排量 14 L
HP Range (diesel) 295-525 HP
HP Range (gas) 不适用
排放标准 Non Certified (Industrial)


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。