K50

功率 1600 - 1800 hp
1193 - 1342 kW
认证 非监管

应用

船舶 石油和天然气

Available Regions

印度

概览:

  • PT Fuel System – uses the time-tested and proven PT fuel system for high performance and Cummins Oil and Gas Engine K50ease of maintenance. PT injectors are built to handle high pressures for optimum combustion.
  • Fillet-Hardened Crankshaft – smaller bolt circle and rolled threads for strength and durability
  • Cummins Prelub System – Distributes and pressurizes oil in the engine before cranking can occur, and is proven to greatly extend life-to-rebuild.
  • Galley-cooled pistons – reduced piston crown temperatures by as much as 100°F (38°C) for enhanced durability, reduced piston ring wear and 30% longer cylinder life.
  • Turbochargers – Custom-built for K Series engines and are available in single-stage or two-stage configurations to meet any application’s requirement.
Feature 规格
发动机系列 K50
Engine Configuration Vee, 16 cylinder
排量 50.25 L
HP Range (diesel) 1600-1800 HP
HP Range (gas) 750-800 HP
进气形式 TA, TTAA
燃油系统 Cummins Pressure Time (PT)®
Dimensions (mm) 2794 x 1422 x 1882
Weight (Kg) 5293
排放标准 Non Certified (Industrial)


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。