ISB5.9 G

功率 180 - 230 hp
134 - 172 kW
认证 Euro - IV/V/EEV

应用

公交巴士

Available Regions

印度

概览:

Cummins ISBe takes a further leap forward to meet BS-IV and BS-VI emission norms. With an excellent reputation for performance and fuel economy already established worldwide, these engines have been improved in a number of key areas benefiting the operators of rigid trucks, tractor trailers, tippers and buses with higher performance and lower running costs.

Key design enhancements are incorporated in the latest ISBe engines to provide higher power to weight ratios and improved vehicle productivity. Torque and power are increased substantially, allowing these engines to move up to new application classes traditionally associated with engines of higher displacement. Size constrained installations such as full-size buses are now in reach of the ISBe's capabilities. 

The ISBe is unique to Cummins, with superior design benefits for BS-IV. It provides equipment manufacturers with a much more cost-effective power plant backed by the renowned reliability and durability of Cummins B engine platform. Cummins ISBe – the engine for every job! 

 

特性和优势

Cummins have carried over the successful ISBe benefits from the previous model, and made key changes to improve the total package: 

  • Emissions Technology - meets Euro 4 requirements with the Cummins Integrated Emission Management (IEM) system using Selective Catalytic Reduction (SCR) & Exhaust Gas Recirculation (EGR) technology.
  • New Electronic Control Module (ECM) - Maintains an optimum balance between load demands, fuel efficiency and emissions control. It is designed to be isolated from detrimental thermal and vibration loading for extreme reliability and durability
  • Common Rail System - Works at higher pressure and provides more precise control of the combustion process. Capable of generating up to 1600 bar injection pressures for refined and rapid power delivery, reduced noise, and improved cold start
  • Rear Engine Power Take-Off (REPTO) - Suitable for applications such as cement mixers thanks to drive capability of 400Nm
  • Higher Power - 4-cylinder engine increases to 210HP and the 6-cylinder engine moves up to 310HP, giving it the highest power to weight ratio in its class
  • Higher Torque - increased by 17% for improved responsiveness. 4-cylinder engine moves up to 700Nm and the 6-cylinder engine increases to 1100Nm
  • Low Operating costs - the optimized engine and after-treatment system provides significant reductions in fuel consumption and extends service intervals
  • Future Proof Design - minimal changes required to meet Euro 5 emission norms and beyond. The Euro 4 ISBe offers significant increase in power and torque. This is provided without penalty to fuel economy. In fact, fuel consumption will reduce by up to 7% with engine service intervals being extended by 60%.
发动机
型号
Displacement (Litres) Rated Power (HP @ RPM) 峰值扭矩
(Nm @ RPM)
应用 Emission Norms
ISB5.9 Gas 5.9 180 @ 2500 700 @ 1000 - 1800 巴士 Euro - IV/V/ EEV
ISB5.9 Gas 5.9 230 @ 2500 810 @ 1000 - 1800 巴士 Euro - IV/V/ EEV


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。