6B5.9

功率 80 - 173 hp
60 - 129 kW
认证 Non Regulated, BS II, BS III, Tier 2

应用

Compressor 船舶 石油和天然气 建筑

Available Regions

印度

概览:

The B5.9 is a six-cylinder in-line/rotary fuel system design that uses 40% fewer parts than traditional diesels, thanks to its unitized design. Like all B Series engines, it is a proven power plant with mechanical fuel injection that meets ecological concerns in a highly efficient package.

Painstaking attention to details makes every B Series engine reliable and durable. They'll be on the job, for years to come.

Heavy-duty components include:

  • Cummins Marine Engine 6B5.9
  • Forged steel camshafts & crakshafts
  • 经过平顶珩磨的缸套
  • Wastegated turbochargers
  • 可承受高压的母体孔气缸体
  • Wastegated turbochargers
  • 旋转式燃油泵
  • 边缘成型垫圈
Feature 规格
发动机系列 6B5.9
Engine Configuration Inline, 6 cylinder
排量 5.9 L
HP Range (diesel) 80-173 HP
HP Range (gas) 69
进气形式 NA, T, TA, TAA
燃油系统 Inline/Rotary Injection Pump
Dimensions (mm) 1016 x 632 x 963
Weight (Kg) 452
排放标准 BS III CEV compliant


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。