4B3.3 - Industrial Engine - Construction

4B3.3

功率 60 - 85 hp
45 - 63 kW
认证 EU Stage IIIA, BS III CEV

应用

建筑

Available Regions

印度

概览:

With ratings from 60 HP (45 kW) to 85 HP (63 kW) and 224 lb-ft (304 Nm) of peak torque, Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 HP (56 kW) with both naturally aspirated and turbocharged versions that deliver strong performance while maintaining a simple and cost-effective design with great fuel economy for compact equipment.

Features and Benefits:

  • A strengthened cast-iron block, a forged-steel crankshaft, camshaft and connecting rods for heavy-duty durability
  • 隔离气门盖可降低噪音
  • 低转动惯量(比行业标准低30%)可减轻振动
  • 提供左侧或右侧服务选项,易于维护
  • Intake heater and other cold start aids  

选配功能包括:

  • Refrigerant compressor drive for easier installation
  • Rear Engine PTO SAE “B” featuring 210 Nm (155 lb-ft) at 1:1 drive ratio
  • Fan height and drive ratios for exceptional installation flexibility
  • SAE “A” PTO mounting option with engine mounted gear-driven designs capable of 110 Nm (82 lb-ft) – front-mounted crank PTO generates 100% torque for hydraulic applications
  • SAE #3 or #4 flywheel housings
  • Auxiliary pump drive
  • 10" (254 mm), 10.5" (267 mm) or 11" (279 mm) clutch interfaces
  • Engine balancer for smooth, more refined running
  • Structural oil pan
  • Remote oil and fuel filters
Feature 规格
发动机系列 4B3.3
Engine Configuration Inline, 4 cylinder
排量 3.3 L
HP Range (diesel) 60-85 HP
HP Range (gas) 不适用
进气形式 NA, T, TAA
燃油系统 直列喷射泵
Dimensions (mm) 704 x 580 x 805 mm
Weight (Kg) 275 Kg
排放标准
  • BS III CEV Certified AND
  • EU Stage III A Certified


如需访问我们完整的宣传册书库,请点击此处。
正在重定向到
cummins.com

您正在查找的信息位于
cummins.com

我们正在为您启动该网站。

谢谢。