The elements
Red. Black. White. These are our colors, the ones that say Cummins to the world.
The primary color palette for all our communications is Pantone 485 red, black and white. We use these colors strategically and consistently.
Click on a color to copy to clipboard.
C 0 M 95 Y 100 K 0
R 218 G 41 B 28
#DA291C
C 0 M 0 Y 0 K 100
R 0 G 0 B 0
#000000
C 0 M 0 Y 0 K 0
R 255 G 255 B 255
#FFFFFF
Our strong primary color palette demands attention and is uniquely Cummins. Check out these examples of our brand colors in action.