Looking for Support? Click Here

Cummins PowerSpec is an electronic tool that makes it possible to tailor the operation of Cummins engines in every on-highway engine application.

PowerSpec's full functionality is available to support all Cummins 2007 products (ISX, ISM, ISL, ISC, ISB), 2010 engine products (ISX15, ISX12, ISL9, ISC8.3 and ISB6.7), 2013 On-Highway engine products (ISX15, ISX12, ISL9, and ISB6.7), 2017 products (X15 Efficiency, X15 Performance, X12, B6.7N, L9N, ISX12N), some of the Natural Gas products (ISL G and ISX12 G) and earlier products.

Features include a gearing calculator, complete descriptions of electronic features, instructions on how to optimize parameter settings, and access to trip information and fault code data. It also supports fault codes and trip information on Euro 3/4.5/5, ISBe, and N14+. Other functionality is not available for the Euro 3/4.5/5, ISBe and Celect Plus engines.

PowerSpec can be downloaded, at no charge, to any PC running Windows 7 SP1, Windows 8.1 or Windows 10. You will need the INLINE 7 adapter cable, available for order at the Cummins PowerStore or through your Cummins distributor, to communicate with and gear your vehicle, configure electronic features, and read engine data. *PowerSpec works with most rp121032 compliant adapters.

Please note:

  • The use of PowerSpec is supported in North America only. For engines equipped with a Diesel Particulate Filter (DPF), Ultra Low Sulfur Diesel Fuel is required. Failure to do so can permanently damage engine and aftertreatment systems within a short period of time. This damage could cause the engine to become inoperable and affect the warranty coverage on the engine.
  • Licensing: PowerSpec does not require a license to connect to a vehicle, read data, or use the gearing calculator. A license is only required to write changes to the adjustable features.

For more information on PowerSpec visit: https://cumminsengines.com/powerspec

Software Downloads

Once you download PowerSpec, the process is simple. Just answer a few basic questions about your vehicle and desired operating mode, and the Vehicle Gearing feature will automatically recommend the optimum gearing for your application. The Engine Features and Parameters tool includes complete explanations of every engine feature and parameter, how these features work and how to get the most out of them. The Trip Information feature allows you to access information such as miles per gallon, miles driven, idle time and more. Fault Code Management allows you to read any fault codes that have been logged, making it easier to get accurate repairs.

File Name: PowerSpec_6.4.0.29_QuickCheck_1.5.3.11_32Bit.exe (Size: 195 MB)
DOWNLOAD

File Name: PowerSpec_6.4.0.29_QuickCheck_1.5.3.11_64Bit.exe (Size: 189 MB)
DOWNLOAD

This software is not available on mobile. To download for your office or home computer, please return to this page from that device.

Software Licensing

Some Cummins software and mobile applications – including INSITE™, Guidanz™, PowerSpec and QuickCheck – require unique software licenses for use. Licenses are available through a Cummins-authorized distributor or dealer. Please provide us a few details to find your local representative.

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.