Looking for Support? Click Here

INSITE performs engine diagnostics and displays electronic engine information on your PC. With step-by-step diagnostics, built-in engine drawings and schematic diagrams, working with INSITE is easy. Using this software application will reduce troubleshooting time, errors and incorrect procedures and quickly get your vehicle back on the road again.

Features:
• Quick access to trip information
• Adjust parameters and review/clear fault information quickly and easily
• Easy-to-follow troubleshooting assistance
• Wiring and sensor location diagrams
• Store engine and trip information for future use, or as programming templates
 

Software Downloads

The latest version of INSITE is version 8.4.0

Compatible with Windows 7, Windows 8.X, Windows 10

Release Information

PC System Requirements

 

Software Installation: Where to Start Instructions (Size: 5 MB)

Software Update: Where to Start Instructions (Size: 5 MB)

Please note: These instructions are the same for any version of INSITE 8.X and greater. The screenshots are just examples of the software used to build these instructions.

DOWNLOAD  (Size: 1.9 GB)

This file can be downloaded to create a copy of the INSITE DVD and requires DVD creator software or a utility that supports .iso images.

Installation Instructions:

  1. Click the Download button above.
  2. On the next File Download window that appears, click Save and choose a location to save the download.
  3. At this point, you can either burn the ISO to a DVD with Windows 7/8 or some other ISO burning software. (Roxio, Burn-it, etc.)

Note: If you are running Windows 8 or greater you can mount the ISO as a virtual DVD player by right clicking on the file and choosing "Mount" or "Open With..." and choosing "Windows Explorer."

How to Create DVD from ISO Instructions

This Image Contains:

DOWNLOAD  (Size: 1.9 Gb)

Installation Instructions:

Note: Once extracted into C:\Temp, INSITE software requires administrative rights to install. Right-click on BAT File and choose Run as Admin. Alternatively, to install via Update Manager, once extracted into C:\Temp, choose Source > Browse and select the folder where you extracted the Update Manager.

Installation Demonstration Videos:

This ZIP Contains:

  • INSITE™ 8.4.0
  • Cummins Update Manager 6.2
  • License Configuration Tool 1.10.2
  • INSITE Guidanz Service

Release Notes

DOWNLOAD  (Size: 1.7 GB)

Installation Instructions:

This software is not available on mobile. To download for your office or home computer, please return to this page from that device.

Software Licensing

Some Cummins software and mobile applications – including INSITE™, Guidanz™, PowerSpec and QuickCheck – require unique software licenses for use. Licenses are available through a Cummins-authorized distributor or dealer. Please provide us a few details to find your local representative.

Training Videos

Training Materials

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.